Publish your products
Ultrasonic Occupancy Sensor, Ceiling Mount, Adaptive, Non-Volatile Memory

Ultrasonic Occupancy Sensor, Ceiling Mount, Adaptive, Non-Volatile Memory

The LOS-C series ceiling mount sensors offer a wide range of technologies and can either integrate into Lutron systems (no power pack needed) or function as stand-alone controls using a Lutron power pack. The ultrasonic sensors have excellent minor motion detection, such as typing at a keyboard. The passive infrared sensors provide false tripping immunity, and are better suited for major motion. The dual-technology versions combine both features to provide optimal power savings and occupancy detection. The LOS-C sensors all have self-adaptive technology that eliminates the need for manual adjustments. After correct mounting, the sensors automatically adjust sensitivity and timing to prevent false-off and false-on conditions. To control other building systems such as HVAC or security system use the ‘R’ models, which provides an additional dry contact closure.

Get in contact with Lutron Electronics

Specification
  • Dimming / Dimmer Yes
    Type Ultrasonic | Lights On/Off | Dimming
    Environment Indoor
    Coverage 500 ft² | 1000 ft² | 2000 ft²
    Height 1.4"
    Voltage 24 V
    Width 4.5"

Technical specification
  • Unique ref.lutron-los-cus
  • Product familyLighting Controls
  • Product groupLOS-C Series
  • TypeObject (single object)
  • Date of publishing2010-05-28
  • Edition number2
  • Height (inches)1.4
  • Width (inches)4.5
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit