Publish your products
Emergency Lighting Interface

Emergency Lighting Interface

The LUT-ELI-3PH is a device that works with Lutron lighting controls to provide an emergency lighting solution. The device is capable of sensing normal (non-essential) line voltage power and accepting an output from a fire alarm control panel (FACP). Upon loss of normal power or receiving a signal from the FACP, the LUT-ELI-3PH will send a signal to the compatible Lutron control(s) to which it is connected. This signal will cause the controls to enter the emergency lighting mode and any lights controlled will go to the emergency light level setting.

Features

• Compatible Lutron controls

– GP, LP, LCP, XP, XPS, CCP, CXP, and HS

– Energi Savr Node units

– GRAFIK Eye QS units

– Quantum lighting management hubs with EcoSystem bus supplies

– Vive wireless hub with Emergency PowPak devices

• ULR 924 & CSA C22.2 No. 141-02 listed as “Emergency Lighting and Power Equipment”

• Requires a 24 V- power feed from a source on normal / emergency (essential) power for unit to operate.

• Status light indicates the phase status. Status light “ON” is normal mode, “OFF” is emergency mode.

• A test button is provided to perform a functional test of the system by simulating an emergency situation.

• Accepts a maintained dry contact closure from an FACP to actuate the emergency mode.

• Senses line voltage from 100–347 V~.

Specification
  • Regulatory Approvals 

    • Complies with requirements for use in other spaces used for environmental air (plenums) per NECR 2014 300.22(C)(3) 

    • Meets the Canadian National Building Code plenum requirements for a concealed space used as a plenum within a floor or roof assembly 

    • cULus Listed - USA & Canada 

    • NOM Certified (LUT-ELI-3PH-S only) - Mexico 

    • Lutron Quality Systems registered to ISO 9001.2000 

    Power 

    • Sense voltage input to the LUT-ELI-3PH unit must be from the Normal (Non-Essential) power source. 

    • Sense voltage range: 100–347 V~ 50/60 Hz 30 mA, 1-Phase, 3-Phase, or split phase. 

    • Proper short-circuit and over-current protection must be provided at the distribution panel. A 20 A maximum circuit breaker may be used for the installation. 

    Environment 

    • Ambient Temperature Operating Range: 32 °F–104 °F (0 °C–40 °C). 

    • Relative humidity: less than 90% non-condensing. 

    • For indoor use only. 

    Inputs 

    • 2 inputs for an FACP. A normally open or normally closed dry contact input on the FACP inputs will activate the emergency mode. 

    Status Light 

    • Status light indicates the phase status. Status light “ON” is normal mode, “OFF” is emergency mode.

    Test Button 

    • A test button is provided to perform a functional test of the system by simulating an emergency situation. 

    System Communications and Capacity 

    • May be added to an existing Lutron system. 

    • One LUT-ELI-3PH unit may be used with up to 32 circuit selectors, specification-grade panel interfaces (SPI), legacy panel interfaces, panel link translators, LCD controllers, Energi Savr Node units, DIN power modules, GRAFIK Eye QS units, or Quantum bus supplies mixed in any combination. 

    • There can be up to 4 Quantum bus supplies in a Quantum hub. Only 1 Quantum bus supply per hub needs to be connected per LUT-ELI-3PH unit. There can be up to 32 Quantum bus supplies connected to one LUT-ELI-3PH unit. 

    • Up to 4 Vive hubs may be used with a single LUT-ELI-3PH. 

    Note: Do not share a LUT-ELI-3PH between Vive and non-Vive devices. 

    Mounting 

    • The interface mounts to a standard 4 x 4 in (102 x 102 mm) junction box.

Technical specification
  • Unique ref.lutron-lut-eli-3ph
  • Product familyLighting Controls
  • Product groupAthena
  • TypeObject (single object)
  • Date of publishing2026-06-26
  • Edition number1
  • Height (inches)7.75
  • Width (inches)5
  • Depth (inches)2.5
Classification
  • BIMobject CategoryElectrical - Controls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit