We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HomeWorks® QS RF seeTouch® Designer keypad

Unique ref.: lutron-seetouch-homeworks-rf
Brand: Lutron Electronics
Product family: Lighting Controls
Product group: Homeworks
Width (inches): 2.94
Height (inches): 4.69
Depth (inches): 1.56
Date of publishing: 2019-12-02
Edition number: 1
Type: Object (single object)
Download (4)
HomeWorks QS seeTouch keypads work seamlessly within the system to control lights, shades, temperature and integrated devices.

Width 2.9375"
Height 4.6875"
Depth 1.5625"
Finish
Gloss White | Gloss Ivory | Gloss Almond | Gloss Light Almond | Gloss Gray | Gloss Brown | Gloss Black | Satin Hot | Satin Merlot | Satin Plum | Satin Taupe | Satin Eggshell | Satin Biscuit | Satin Snow | Satin Palladium | Satin Midnight | Satin Sienna | Satin Terracotta | Satin Greenbriar | Satin Bluestone | Satin Mocha Stone | Satin Goldstone | Satin Desert Stone | Satin Stone | Satin Limestone
Voltage 120 V
Mount Type Wall Mounted
Environment Indoors
Ambient Operating Temperature 32 °F to 104 °F
Humidity 0-90%
Power Consumption 0.6 watt


Material main: Plastic
Material secondary: Metal
Designed in: United States
Manufactured in: United States

BIMobject Category: Electrical - Controls
CSI MasterFormat 2014 Code: 26 09 23
CSI MasterFormat 2014 Title: Lighting Control Devices
OmniClass Number: 23-35 37 17
OmniClass Title: Dimmer Control Switches
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Electrical - Controls

Name Value
Current 0.5 A
Depth 1.5625 in
Frequency 50 Hz — 60 Hz
Height 4.6875 in
Voltage 120 V
Width 2.9375 in

BIMobject®