Publish your products
Vive Maestro Wireless Dimmers
Vive Maestro Wireless Dimmers
Vive Maestro Wireless Dimmers
Vive Maestro Wireless Dimmers

    Vive Maestro Wireless Dimmers

    The Maestro Wireless solution incorporates Maestro Wireless load controls, wireless sensors, and wireless remote controls, which provide a system that delivers energy savings, convenience, and ease of installation. Maestro Wireless dimmers and switches use Lutron patented Clear Connect RF Technology, which enables wireless communication with Radio Powr Savr sensors and Pico remote controls for light control and general switched loads. These products are also compatible with the Vive hub which enables a simple setup process using a standard web browser on any Wi-Fi enabled phone, tablet or computer. It also enables control and monitoring of all Vive devices. The Vive hub can be added at any time.

    Get in contact with Lutron Electronics

    Specification
    • Finish
      Architectural Matte White | Architectural Matte Ivory | Architectural Matte Beige | Architectural Matte Gray | Architectural Matte Brown | Architectural Matte Black | Architectural Matte Almond | Architectural Matte Light Almond | Architectural Matte Taupe | Satin Matte Hot | Satin Matte Merlot | Satin Matte Plum | Satin Matte Turquoise | Satin Matte Sea Grass | Satin Matte Biscuit | Satin Matte Eggshell | Satin Matte Taupe | Satin Matte Snow | Satin Matte Palladium | Satin Matte Midnight | Satin Matte Sienna | Satin Matte Terracotta | Satin Matte Greenbriar | Satin Matte Bluestone | Satin Matte Mocha Stone | Satin Matte Goldstone | Satin Matte Desert Stone | Satin Matte Stone | Satin Matte Limestone
      Dimming / Dimmer Yes
      Type Light and/or Fan Motor Control
      Amp Rating 3 amps to 6 amps
      Mount Type One Gang Wall
      Environment Indoor
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0 % RH to 90 % RH
      Depth 1.5"
      Height 4.6875"
      Voltage 120 V | 277 V
      Width 2.9375"

    Technical specification
    • Unique ref.lutron-vive-maestro-dimmerswitches
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • TypeObject (single object)
    • Date of publishing2019-11-26
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.5
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationObject
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • CSI MasterFormat 2014 Code26 09 23
    • CSI MasterFormat 2014 TitleLighting Control Devices
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    Canada
    United States