Publish your products
MPB Full height turnstile with bicycle gate
MPB Full height turnstile with bicycle gate
MPB Full height turnstile with bicycle gate

    MPB Full height turnstile with bicycle gate

    The MPB pedestrian and bicycle gate combines a turnstile for pedestrian access with a swing gate for bicycles. When a rider enters the turnstile the swing gate also opens automatically when the presence of a bicycle is recognized by the induction loop, allowing the bicycle to enter. It thus provides a secure and rapid access solution for both bike and rider, particularly at bicycle parking garages and for companies whose employees can access the grounds on two wheels. The MPB gate is characterized by its robust design, well thoughtout details, and maintenance-free energy-efficient MHTM™ drive technology. It can also be customized to meet individual customer applications through the use of differing materials and locking systems, as well as additional components such as illumination and direction displays.

    Specification
    • Technical data MPB 411

      Technology: turnstile/swing gate Electro-mechanical/motor-driven

      Throughput (number of persons per min.): Approx. 10 - Depending on reader, product configuration, person behaviour

      Control system: MGC

      Safety system: MSDS®

      Voltage: 110 – 230 V AC, 50 – 60 Hz

      Power consumption: Approx. 50 W (without accessories)

      Duty cycle: 100 %

      Enclosure rating: IP43 (IP54 optionally available)

      Dimensions (L x W x H): 2500 x 2458 x 2235 mm

      Weight: Approx. 550 kg

      Temperature range: −30 to +55 °C

    Technical specification
    • Unique ref.mpb-full-height-turnstile-with-bicycle-gate
    • Product familyMagnetic Autocontrol
    • Product groupFull Height turnstiles
    • TypeObject (single object)
    • Date of publishing2026-07-06
    • Edition number1
    • Height (mm)2235
    • Width (mm)2500
    • Depth (mm)2458
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inItaly
    • Weight Net (Kg)550
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates

    Region availability

    Asia Europe Africa South America Oceania North America
    Afghanistan
    Albania
    Algeria
    Argentina
    Australia
    Belize
    Armenia
    Austria
    Angola
    Bolivia
    Fiji
    Canada
    Azerbaijan
    Belarus
    Benin
    Brazil
    New Caledonia
    Costa Rica
    Bangladesh
    Belgium
    Botswana
    Chile
    New Zealand
    Cuba
    Bhutan
    Bosnia and Herzegovina
    Burkina Faso
    Colombia
    Papua New Guinea
    Dominican Republic
    Brunei
    Bulgaria
    Burundi
    Ecuador
    Solomon Islands
    El Salvador
    Cambodia
    Croatia
    Cameroon
    Falkland Islands (Islas Malvinas)
    Timor-Leste
    Greenland
    China
    Cyprus
    Central African Republic
    French Guiana
    Vanuatu
    Guatemala
    Georgia
    Czech Republic
    Chad
    Guyana
    Haiti
    India
    Denmark
    Côte d'Ivoire
    Paraguay
    Honduras
    Indonesia
    Estonia
    Democratic Republic of the Congo
    Peru
    Jamaica
    Iran
    Finland
    Djibouti
    Suriname
    Mexico
    Iraq
    France
    Egypt
    Uruguay
    Nicaragua
    Israel
    Germany
    Equatorial Guinea
    Venezuela
    Panama
    Japan
    Greece
    Eritrea
    Puerto Rico
    Jordan
    Hungary
    Eswatini
    The Bahamas
    Kazakhstan
    Iceland
    Ethiopia
    Trinidad and Tobago
    Kuwait
    Ireland
    Gabon
    United States
    Kyrgyzstan
    Italy
    Ghana
    Laos
    Latvia
    Guinea
    Lebanon
    Lithuania
    Guinea-Bissau
    Malaysia
    Luxembourg
    Kenya
    Mongolia
    Moldova
    Lesotho
    Myanmar (Burma)
    Montenegro
    Liberia
    Nepal
    Netherlands
    Libya
    North Korea
    North Macedonia
    Madagascar
    Oman
    Norway
    Malawi
    Pakistan
    Poland
    Mali
    Palestine
    Portugal
    Mauritania
    Philippines
    Romania
    Morocco
    Qatar
    Russia
    Mozambique
    Saudi Arabia
    Serbia
    Namibia
    South Korea
    Slovakia
    Niger
    Sri Lanka
    Slovenia
    Nigeria
    Syria
    Spain
    Republic of the Congo
    Taiwan
    Svalbard and Jan Mayen
    Rwanda
    Tajikistan
    Sweden
    Senegal
    Thailand
    Switzerland
    Sierra Leone
    Türkiye
    Ukraine
    Somalia
    Turkmenistan
    United Kingdom
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe