A Lapin collection is a braided collection with a characteristic weave resembling a cut diamond. The weave is quite small which does not affect the overall appearance of the shape and allows the use of fabric in different forms and different interiors. It is a very practical and matt fabric with slightly bleached colors.
Basic technical date:
Composition: 100% Pes
Weight: 300 g/m2
Width: 143 cm +/- 1 cm
Test Martindale: 40 000 cycles
Region availability
| Europe |
|---|
Åland Islands |
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
North Macedonia |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |