Publish your products
Berko - ASL3 & ASL5 Series - Architectural Sill-Height Convector
Berko - ASL3 & ASL5 Series - Architectural Sill-Height Convector
Berko - ASL3 & ASL5 Series - Architectural Sill-Height Convector
Berko - ASL3 & ASL5 Series - Architectural Sill-Height Convector

    Berko - ASL3 & ASL5 Series - Architectural Sill-Height Convector

    The ASL3 Series is approved for residential use and designed for versatility across a wide range of heating needs. Its patented “Stair-Step” ASL5 heating element ensures efficient performance, while the two-piece extruded aluminum Snap-Lock design provides a quick, secure fit along the unit’s length. The front and bottom inlet air grilles feature clean, attractive slots for a polished look.

    Units can be mounted on the floor, wall, or pedestals, and installed wall-to-wall or as discrete sections in standard lengths from 28 inches to 10 feet. Custom paint and anodizing options are available to match any décor. Architectural-style end sections give a finished appearance, and factory-cut corners make it easy to fit unique spaces.

    The ASL3 offers right- or left-hand entry, a built-in wire way with factory wiring, and a full line of trim accessories. Optional controls include thermostats, relays, and switches for added flexibility. Easy wiring access from the bottom, rear, or end simplifies installation. A full-length thermal limit switch provides overheat protection and automatically resets when temperatures return to normal. Pencil-proof discharge slots on the top grille ensure added safety.

    IDEAL SPACES | Residential (ASL3): Living Rooms; Bedrooms; Other Similar Areas with Floor-to-Ceiling Windows

    IDEAL SPACES | Institutional and Commercial (ASL3 or ASL5): Offices; Hallways; Lobbies; Condos; Conference Rooms; Retail Spaces; Other Similar Areas

    Technical specification
    • Unique ref.Berko-ASL3-ASL5-Series-Architectural-Sill-Height-Convector
    • Product familyConvectors
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater
    • CSI MasterFormat 2014 Code23 82 33
    • CSI MasterFormat 2014 TitleConvectors

    Region availability

    North America
    United States