Traditional style meets superior strength in this updated take on a classic window. The Elevate Double Hung window’s balanced design provides the performance and aesthetic your home deserves, with durable fiberglass exteriors, warm wood interiors and coordinating picture or transom window styles available. Tilt the sash in or remove for easy cleaning.
Features: Available in sizes as large as 4 1/2 feet wide and 7 feet high; Low-profile locking mechanism for smooth operation; Insert replacement option is available to fit seamlessly into existing window openings; Sash tilt in for easy cleaning of both sides of glass from indoors; Available with IZ3 coastal/hurricane certification; CE certified.
Region availability
| North America | Oceania | Europe | Asia |
|---|---|---|---|
Anguilla | Australia | Gibraltar | Israel |
Antigua and Barbuda | Türkiye | ||
Aruba | |||
Barbados | |||
Belize | |||
Bermuda | |||
British Virgin Islands | |||
Canada | |||
Caribbean Netherlands | |||
Cayman Islands | |||
Collectivity of Saint Martin | |||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |