Publish your products
RONDO Flat | Sealing | Collars Earthing Straps | Standard
RONDO Flat | Sealing | Collars Earthing Straps | Standard
RONDO Flat | Sealing | Collars Earthing Straps | Standard
RONDO Flat | Sealing | Collars Earthing Straps | Standard
RONDO Flat | Sealing | Collars Earthing Straps | Standard
    MASTERTEC

    RONDO Flat | Sealing | Collars Earthing Straps | Standard

    Sealing collars for waterproofing of earthing straps 30 x 3.5 mm + 30 x 3 mm

    Art.-No. 090892

    available in Revit 2022-2027 and as IFC

    Specification
    • material:

      TPE

      area of application:

      for earthing strap 30 x 3.5 mm + 30 x 3 mm

      overall length:

      38 mm

    Technical specification
    • Unique ref.rondo-flach
    • TypeBuilding Material
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems