Publish your products
Low Profile Parallel Fan Powered Terminal with Electric Reheat - FVL-600
METALAIRE

Low Profile Parallel Fan Powered Terminal with Electric Reheat - FVL-600

The Metalaire model FVL-600 parallel fan-powered terminal unit is designed to provide superior comfort to zones by intermittent parallel fan operation. Conditioned primary air is varied during cooling while the fan cycles on during heating.  The primary air does not pass through the fan.  The model FVL-600 is designed with a reduced height for low clearance ceiling applications.

  • Capacities ranging from 200-2,500 CFM in 3 casing sizes
  • Reduced height for low clearance applications
  • AHRI Certified, ETL listed, UL 1995,  Complies with NFPA 90A and UL 181
  • Pneumatic, Electric, Analog, or Direct Digital Controls available
Specification
    • Single speed high efficiency PSC motor with SCR motor speed control
    • Field adjustable baffles, top and bottom, for balancing
    • Large bottom access panel provided for easy motor/blower servicing
    • Gasketed back draft damper to minimize leakage in cooling mode
    • Industry leading continuous welded primary inlet duct to minimize leakage with three stiffening beads for added rigidity
    • All metal constructed inlet flow sensor with extra balancing taps
    • NEMA 1 rated control enclosure with stand-off to prevent penetration of casing
    • Full range of options and accessories available including liners, heating coils, access doors, attenuators, etc.
    • All FVL-600 terminal units are AHRI certified and shipped with the AHRI seal

    Liners

    • ½” 1.5lbs fiberglass
    • ¾”, or 1” 1.5lbs foil faced
    • ½” or 1” Thermopure closed cell foam

    Access Doors

    • Damper
    • Motor/Blower
    • Inlet sensor
    • Hot water coil
    • Electric heat

    Other options available:

    • 5 different control enclosures
    • 4 different handing configurations
    • 3 different outlet connections 
    • Hanger brackets
    • 4 different transformers
    • Multiple how water coil options
    • Multiple electric heat options
    • Custom options


Technical specification
  • Unique ref.Low-Profile-Parallel-Fan-Powered-Terminal-Electric-Reheat-FVL-600
  • Product familyAir Terminal Units
  • Product groupFan Powered Air Terminal Units - Variable Volume
  • TypeObject (single object)
  • Date of publishing2019-04-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit