We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Carina - Glass Shelf

Unique ref.: QM581441MTL
Brand: Metlex
Product family: Carina
Product group: Glass Shelf
Date of publishing: 2018-10-12
Edition number: 1
Type: Object (single object)
Download (6)

6mm Toughened safety glass with polished edges.
Adjustable fixing centres.
Fits most existing screw holes.
Concealed Fixings.
Fixings included.


Material main: Stainless steel
Material secondary: Stainless steel
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Sanitary - Accessories
IFC classification: Furniture
Uniclass 1.4 Code: L826
Uniclass 1.4 Description: Shelving
Uniclass 2.0 Code: PR-35-77-06
Uniclass 2.0 Description: Bathroom Shelves
Uniclass 2015 Code: Pr_40_30_78_78
Uniclass 2015 Description: Shelves
NBS Reference Code: 35-77-06
NBS Reference Description: Bathroom Shelves
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Integral Finish Chrome plated stainless steel
Material Stainless steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Bar Code 5030692084328
Description 6mm Toughened safety glass with polished edges. Adjustable fixing centres. Fits most existing screw holes. Concealed Fixings. Fixings included.
Length 590 mm
Name Glass Shelf
Serial Number 5030692084328
Warranty Start Date Upon purchase of product
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Category Sanitary_Accessories
Code Performance BS EN ISO 9221:2017 Corrosion Resistant (NSS 48hr Salt Spray, Min. Grade9)
Colour Chrome plated stainless steel
Constituents stainless steel
Description 6mm Toughened safety glass with polished edges. Adjustable fixing centres. Fits most existing screw holes. Concealed Fixings. Fixings included.
Duration Unit Years
Expected Life 12
Features 6mm Toughened safety glass with polished edges. Adjustable fixing centres. Fits most existing screw holes. Concealed Fixings. Fixings included.
Finish Chrome plated
Manufacturer Metlex
Material Stainless steel
Model Number QM581441MTL
Model Reference QM581441MTL
Name Glass Shelf
Nominal Height 60 mm
Nominal Length 590 mm
Nominal Width 135 mm
Size 60mm x 590m x 135mm
Warranty Duration Parts 12
Warranty Duration Unit Years

All BIM objects are real products from real manufacturers confirmed and approved