Publish your products
Metra AELLE 100 STH - Fixed Light Aluminium Window
Metra AELLE 100 STH - Fixed Light Aluminium Window
Metra AELLE 100 STH - Fixed Light Aluminium Window
Metra AELLE 100 STH - Fixed Light Aluminium Window

    Metra AELLE 100 STH - Fixed Light Aluminium Window

    Exceptional energy-saving qualities for windows and doors, including those of large dimensions. AELLE 100 STH provides thermal and acoustic insulation and top of the range durability, as well as excellent shatterproof features. The natural wood finish on the interior side, combined with the large size of the windows, grants AELLE 100 STH the ability to radically enhance your home.
    Specification
    • Thermal transmittance:: Uf W/m2 K : 2.2 Uw W/m2 K : 1.1 Performance: Water tightness (EN 1027 - EN 12208): Class E750 Air permeability (EN 1026 - EN 12207): Class 4 Resistance to wind load (EN 12211, EN 12210): Class 5 Soundproofing power EN ISO 140-3, EN ISO 717-1: up to 44 DB Caratteristiche tecniche Windows series: 79 mm frame basic profiles, 100 mm sash profile with 21 mm internal overlap (Piana line) 89 mm frame basic profiles, 100 mm sash profile with 21 mm internal overlap (Sagomata line) Air-water-wind tightness: open joint central gasket Aluminium aesthetic lines: Piana, Sagomata Wood aesthetic lines: Piana, Sagomata Doors series: 79 mm coplanar frame and sash profiles 79 mm sash profile Air-water-wind tightness: double rabbet gasket Aluminium aesthetic lines: Piana Wood aesthetic lines: Piana Glass thickness: from 26 to 59 mm
    Technical specification
    • Unique ref.AELLE_100_STH_WS_FIX
    • Product familyWindows & Doors
    • Product groupAluminium-wood windows
    • TypeObject (single object)
    • Date of publishing2022-08-05
    • Edition number1
    • Depth (mm)100
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Asia Europe Africa South America Oceania North America
    Afghanistan
    Albania
    Algeria
    Argentina
    Australia
    Belize
    Armenia
    Austria
    Angola
    Bolivia
    Fiji
    Canada
    Azerbaijan
    Belarus
    Benin
    Brazil
    New Caledonia
    Costa Rica
    Bangladesh
    Belgium
    Botswana
    Chile
    New Zealand
    Cuba
    Bhutan
    Bosnia and Herzegovina
    Burkina Faso
    Colombia
    Papua New Guinea
    Dominican Republic
    Brunei
    Bulgaria
    Burundi
    Ecuador
    Solomon Islands
    El Salvador
    Cambodia
    Croatia
    Cameroon
    Falkland Islands (Islas Malvinas)
    Timor-Leste
    Greenland
    China
    Cyprus
    Central African Republic
    French Guiana
    Vanuatu
    Guatemala
    Georgia
    Czech Republic
    Chad
    Guyana
    Haiti
    India
    Denmark
    Côte d'Ivoire
    Paraguay
    Honduras
    Indonesia
    Estonia
    Democratic Republic of the Congo
    Peru
    Jamaica
    Iran
    Finland
    Djibouti
    Suriname
    Mexico
    Iraq
    France
    Egypt
    Uruguay
    Nicaragua
    Israel
    Germany
    Equatorial Guinea
    Venezuela
    Panama
    Japan
    Greece
    Eritrea
    Puerto Rico
    Jordan
    Hungary
    Eswatini
    The Bahamas
    Kazakhstan
    Iceland
    Ethiopia
    Trinidad and Tobago
    Kuwait
    Ireland
    Gabon
    United States
    Kyrgyzstan
    Italy
    Ghana
    Laos
    Latvia
    Guinea
    Lebanon
    Lithuania
    Guinea-Bissau
    Malaysia
    Luxembourg
    Kenya
    Mongolia
    Moldova
    Lesotho
    Myanmar (Burma)
    Montenegro
    Liberia
    Nepal
    Netherlands
    Libya
    North Korea
    North Macedonia
    Madagascar
    Oman
    Norway
    Malawi
    Pakistan
    Poland
    Mali
    Palestine
    Portugal
    Mauritania
    Philippines
    Romania
    Morocco
    Qatar
    Russia
    Mozambique
    Saudi Arabia
    Serbia
    Namibia
    South Korea
    Slovakia
    Niger
    Sri Lanka
    Slovenia
    Nigeria
    Syria
    Spain
    Republic of the Congo
    Taiwan
    Svalbard and Jan Mayen
    Rwanda
    Tajikistan
    Sweden
    Senegal
    Thailand
    Switzerland
    Sierra Leone
    Türkiye
    Ukraine
    Somalia
    Turkmenistan
    United Kingdom
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit