This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MM-4XPD Directional Miniature Self-Powered Loudspeaker

Unique ref.: meyersound-mm-4xpd
Brand: Meyer Sound
Product family: Loudspeakers
Product group: ULTRA
Width (inches): 4.04
Height (inches): 4.04
Depth (inches): 5.21
Date of publishing: 2020-03-12
Edition number: 2
Type: Object (single object)
Download (5)

The MM‑4XPD directional miniature self-powered loudspeaker with IntelligentDC technology was specifically designed for high quality distributed systems in reverberant spaces. The directional polar pattern of the MM-4XPD, especially at low frequencies, significantly reduces room excitation and increases intelligibility. Its flexible and easy-to-configure mounting options, as well as its ability to effortlessly reproduce both speech and music, make the MM‑4XPD an excellent choice for large distributed systems, theatrical presentations, museums, and small portable systems for corporate audio-visual, where intelligibility is critical.

FEATURES AND BENEFITS

  • Directional hypercardioid pattern provides 10dB of attenuation between the front and the back of the loudspeaker, even at low frequencies
  • Directional pattern reduces excitation of the room, desirable in highly reverberant spaces
  • Extremely compact size fits in small spaces
  • Patent pending technology that does not require additional tranducers to create directional effect, reducing energy, weight and volume
  • A convenient u-bracket allows for quick and easy mounting

APPLICATIONS

  • Restaurants, bars and highly reverberant public spaces
  • Large distributed systems
  • Trade show presentations


The loudspeaker shall be self-powered and include a single 4 in (103 mm) diameter cone transducer with a 4Ω, long-excursion voice coil. The loudspeaker shall incorporate a class-D power amplifier with a burst capability of 440 W peak into a nominal load of 4 Ω. Distortion (THD, IM, TIM) shall not exceed 0.02 percent.

Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range, 120 Hz to 18 kHz; phase response, 330 Hz to 20 kHz ±45°; linear peak SPL shall be 111.5 dB measured with M-noise, free field at 4 m referred to 1 m. Horizontal and vertical coverage shall be hypercardioid with a <10 dB front-to-back ratio up to 500 Hz, 120° at 500 Hz to 4 kHz, 80° at 4 kHz to 10 kHz ±10°.

The loudspeaker shall be equipped with a single SwitchCraft EN3 5-pin connector (two pins for DC power, three pins for balanced audio). The audio input shall be electronically balanced with a 10 kΩ impedance and accept a nominal –2.5 dBV (0.75 V rms) input signal. Power requirements for the loudspeaker shall be an external Meyer Sound IntelligentDC power supply. Current draw for the loudspeaker during burst (<1 sec) shall be 2.2 A rms at 48 V. Current inrush during turn-on shall not exceed 7.0 A peak at 48 V.

Loudspeaker components shall be housed in a sealed, extruded aluminum enclosure with a black anodized finish. Custom painted colors shall be optionally available. Dimensions with grille frame shall be W: 4.04 in (103 mm) x H: 4.04 in (103 mm) x D: 7.95 in (202 mm) D with connector: 10.20 in (259 mm). Weight shall be 5.2 lb (2.4 kg). 3/8 in‑16 inserts on each side of the enclosure shall accommodate Meyer Sound mounting and rigging options.

The loudspeaker shall be the Meyer Sound MM‑4XPD.

Keyword: Loudspeaker, Loudspeakers


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 5.2

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 27 24 23
CSI MasterFormat 2014 Title: Audio-Video Devices
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Audio

Name Value
Depth 7.95 in
Height 4.04 in
Installation Locations Restaurants, Bars And Highly Reverberant Public Spaces ; Large Distributed Systems ; Trade Show Presentations
System Type Loudspeaker
Width 4.04 in

Meyer Sound

Properties

Name Value
Maximum Peak SPL 113 dB
Operating Frequency Range 120 Hz to 18 kHz
Output Power 220 W
Total Output 440 W Peak
Weight 5.2 lb
Enclosure Material Extruded Aluminum
Protective Grille Perforated Steel
Finish White Anodized | Black Anodized

BIMobject®