Publish your products
Artizan® Expressions Central Stations - CS109 & CS109-TB
Artizan® Expressions Central Stations - CS109 & CS109-TB
Artizan® Expressions Central Stations - CS109 & CS109-TB
    Midmark

    Artizan® Expressions Central Stations - CS109 & CS109-TB

    Artizan Expressions Central Stations are the ideal solution for multi-room plans. Saving valuable floor space, central stations offer storage on both sides for the dentist and assistant in each room.

    Standard Features

    • Available in 72" and 90" heights
    • Seamless, stainless-steel bases and accents
    • ¾"-panel wood-dowel construction
    • Thermally fused melamine panels with 3-mm edge-banding
    • Brushed-nickel handles
    • Concealed soft-close steel hinges
    • Full-extension soft-close drawer systems
    Specification
    • CS109 Central Station 

      Total length 108.5", height 72" 

      Round end sink module 

      Lower midsection drawer module (CS-300) 

      Lower midsection storage module (CS-600) 

      Upper pass-thru midsection (CS-200)

       Lower equipment end (CS-400) 

      Upper equipment end (CS-500)

      CS109-TB Central Station 

      Total length 108.5", height 90" 

      Round end sink module 

      Lower midsection drawer module (CS-300) 

      Lower midsection storage module (CS-600) 

      Upper pass-thru midsection (CS-200) 

      Lower equipment end (CS-400) 

      Upper equipment end (CS-500)

    Technical specification
    • Unique ref.midmark-artizan-cs109-cs109tb
    • Product familyDental Equipment
    • Product groupArtizan® Expressions
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit