Publish your products
Synthesis® Steri-Center - 8'
Midmark

Synthesis® Steri-Center - 8'

Available in 8', 10' or 12' configurations or custom configurations

Soft-close, concealed, 110-degree opening hinges

Soft-close, full-extension, ball bearing glides for durability and ease of use

Durable steel-frame construction delivers long life and consistent drawer and door performance

Seamless, polymer-covered panels and seamless, polystyrene drawers for proper asepsis control

Multiple handle and panel styles

Specification
    1. Door and Drawer Finish – PVC thermofoil (solid, metallic and woodgrain colors)
    2. Frame Finish – PVC thermofoil over electrostatic powder-coated baked-on paint (metallic and woodgrain colors), electrostatic powder-coated baked-on paint (solid colors)
    3. Frame Material – 18-gauge cold-rolled steel
    4. Slides – Soft close full-extension ball-bearing slides secured to a steel foundation
    5. Hinges - Soft-close, concealed, 110-degree opening, nickel-plated metal, and clip-on mount
    6. Drawers – One-piece seamless polystyrene drawers
    7. Handles – Integrated, insert and brushed-nickel pull styles
Technical specification
  • Unique ref.midmark-synthesis-steri-center-8
  • Product familyDental Equipment
  • Product groupSynthesis® Cabinetry
  • TypeObject (single object)
  • Date of publishing2020-12-11
  • Edition number1
  • Width (inches)96
  • Depth (inches)25
Related
  • Material mainWood
  • Material secondarySheet metal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeSL_25_30_22
  • Uniclass 2015 DescriptionDental laboratories
  • CSI MasterFormat 2014 Code12 35 70.74
  • CSI MasterFormat 2014 TitleDental Casework
  • OmniClass Number23-25 17 13
  • OmniClass TitleDental Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit