Publish your products
Dental Track Light and Monitor
Midmark

Dental Track Light and Monitor

Get optimal dental lighting and excellent monitor positioning with the Midmark Dental Track Light Monitor, which enhances the patient experience while improving efficiency and case acceptance.

Overhead Viewing

Position the monitor over the patient while in a supine position using the counterbalanced flex arm and independent trolleys. Interference with the operatory light is minimized so you and your patient enjoy unobstructed views.

Chairside Viewing

Ideal for chairside consultation, the monitor can be placed at eye level to the patient for viewing of digital X-rays, intraoral camera images, patient education materials and entertainment.

Options and Monitor

ExorVision DenClarity 24” dental grade monitor with remote control offers HD picture with a built-in digital TV tuner. The Track Light Monitor is available in LED or halogen for ceiling heights ranging from 8’ to 10’ 7”.

Specification
    1. Operatory Light
      1. Quality white light
      2. Exceptional shadow reduction
      3. Automatic motion-controlled on/off function
      4. Three intensity settings
      5. Independent composite-safe setting
      6. Upfront touchpad controls
      7. Three axes of rotation for precise positioning
      8. Feathered edge to reduce eye strain
      9. Can be ordered with a halogen or LED operatory light
    2. Monitor
      1. 24" dental grade with remote control
      2. Sealed display
      3. Buttons and speakers are designed to withstand the use of disinfectants
      4. Colors: 16.7 million
      5. Resolution: SXGA 1280 x 1024
      6. HD support: 480i, 480p, 720p, 1080i, 1080p
Technical specification
  • Unique ref.midmark-track-light-monitor
  • Product familyDental Equipment
  • Product groupDental Lighting
  • TypeObject (single object)
  • Date of publishing2020-12-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • Uniclass 2015 CodePr_40_50_51_22
  • Uniclass 2015 DescriptionDental chairs
  • CSI MasterFormat 2014 Code11 74 00
  • CSI MasterFormat 2014 TitleDental Equipment
  • OmniClass Number23-25 17 13
  • OmniClass TitleDental Equipment
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit