Publish your products
Spectrum Slimline Electric Fireplace
Spectrum Slimline Electric Fireplace
Spectrum Slimline Electric Fireplace

    Spectrum Slimline Electric Fireplace

    The most versatile electric fireplace on the market, providing users with a fully customizable experience.

    The Spectrum Slimline redefines the recessed electric fireplace category with a slim 2" x 4" or wall-mount design, eliminating the bulky black glass surround and featuring a sleek 5/8" trim for a maximized viewing area.

    Features

    • Sizes: 50", 60", 74", 100"
    • Slim 4" firebox
    • Built-in, clean-face, or wall-mount installation
    • 5,000 BTU variable heater with thermostat
    • 10 flame color options
    • Multicolor downlighting and ember bed
    • Media included: LED-lit driftwood logs and clear acrylic stone
    Specification
    • Model

      Spectrum Slimline 50"

      Spectrum Slimline 60"

      Spectrum Slimline 74"

      Spectrum Slimline 100"

      Unit
      Width

      49-3/4"

      59-3/4"

      73-3/4"

      99-3/4"

      Unit
      Height

      17"

      17"

      17"

      17"

      Unit
      Depth

      4-3/4"

      4-3/4"

      4-3/4"

      4-3/4"

      Framing
      Width

      48-7/8"

      58-7/8"

      72-7/8"

      98-7/8"

      Framing
      Height

      16-1/4"

      16-1/4"

      16-1/4"

      16-1/4"

      Framing
      Depth

      4"

      4"

      4"

      4"

    Technical specification
    • Unique ref.spectrum-slimline-electric-fireplace
    • Product familyLinear Electric Fireplace
    • Product groupLED Electric Fireplaces
    • TypeObject (single object)
    • Date of publishing2024-06-18
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryTempered glass
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    Oceania North America
    Australia
    Canada
    Mexico
    Puerto Rico
    U.S. Virgin Islands
    United States