Publish your products
United States
English (India)
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/22211bb5-4410-46a0-b6c9-55c509c99a7d
Home
Categories
Furniture
Office Desks & Tables
Modernform Manager Desk Right Cabinet Asdish A 160x160
Unavailable in United States
Modernform Workplace โมเดอร์นฟอร์ม
Follow
Modernform Manager Desk Right Cabinet Asdish A 160x160
4.7
(48 reviews)
Modernform Manager Desk Right Cabinet Asdish A 160x160
Download
Technical specification
Technical specification
Unique ref.
Modernform_Manager_Desk_Right_Cabinet_Asdish_A_160x160
Product family
Desks&Tables
Product group
Manager Desk&Cabinet
Type
Object (single object)
Date of publishing
2020-12-04
Edition number
1
Height (mm)
72
Width (mm)
160
Depth (mm)
160
Links
Links
Product url
https://www.modernform.co.th/product/cosmos/?lang=en
Related
Related
Material main
Particleboard
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Thailand
Similar products
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Double Desk with Storage
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform Whiteboard
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Dual Panel (Felt or Fabric) and Power Outlet
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Seating Tabletop and Rechargeable Battery
Download
Modernform Workplace โมเดอร์นฟอร์ม
Modernform Orbix Power Platform with Seating Plant Pot and Power Outlet
Download