This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Modulett 100 R

Unique ref.: modulett-100r
Brand: Modulett
Product family: 100
Product group: Wetroom Module
Height (mm): 2300
Depth (mm): 200
Date of publishing: 2018-11-07
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
WETROOM MODULE 100
The wetroom module 100 provides a cleaning friendly solution with a nice design and practical function. All installations are assembled in one place and the setup consists only of proven and approved products that guarantees quality and a safe operation. The high finish of the module makes it fit well into many types of wetrooms. The construction has fronts and side pieces that are easy to remove, making it easy to service and maintain. Cleaning is easy as the toilet is wall hung and there are no visible pipes in the floor or wall. A towel dryer can be installed on the front of the module. Available in left, right, and center versions.

Module 100 Right is available in three widths
Width: 620/660/710mm
Height: 2300mm
Depth: 200mm


Material main: Aluminium
Material secondary: Aluminium
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 25

BIMobject Category: Sanitary - Toilets
IFC classification: Object
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: TE_70_10_10_89
Uniclass 2015 Description: Toilet units
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
OmniClass Number: 23-31 19 17
OmniClass Title: Toilets With Tank
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
Europe
  • Denmark

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Depth 200 mm
Height 2300 mm
Width 620 ; 650 ; 700 mm

BIMobject®