We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Aluminum frame door ID sealed

Unique ref.: glass_front_alu_door_solid
Brand: Moelven Modus
Product family: System Doors
Product group: Solid Doors
Height (mm): 3000
Depth (mm): 28
Date of publishing: 2018-08-20
Edition number: 1
Type: Object (single object)
Download (1)
Glass Front provides maximum glass surfaces in the office environment. The system is suitable for an open and airy environment with sound shielding. The glass front is combined with various door portals, doors and sliding door solutions. Height, width, door type, weight and noise reduction determine the choice of the glass.

glass type
10 mm - 22 mm laminated glass Other glass types on request.
Surface
Natural Encoder, White NCS S 0500-N or Black NCS S 9000-N. On request optional NCS color.


Material main: Glass
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Norway

BIMobject Category: Doors - Swing Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L41124
Uniclass 1.4 Description: Acoustic doors
Uniclass 2.0 Code: PR-58-23-02
Uniclass 2.0 Description: Aluminium Door Frames
Uniclass 2015 Code: Pr_30_59_23_02
Uniclass 2015 Description: Aluminium door frames
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

Doors - Swing

Name Value
Door Height 2100 mm — 2400 mm
Maximum Door Height 2400 mm

BIMobject®