Publish your products
LAVA I, bathtub
LAVA I, bathtub
LAVA I, bathtub
LAVA I, bathtub

    LAVA I, bathtub

    With a name that evokes the flowing mineral-rich qualities of volcanic rock. Made from a tactile, durable mineral composite with thermal insulating qualities, the Lava range combines harmonious, modern aesthetics with comfort.
    Stillness is the word that springs to mind with the Mare I. Its contemporary, freestanding form is as much a work of art as it is a place to relax.

    A symmetrical bath, with a centre plug and modern 3 cm thick edge, it comes in two sizes, with an overflow that’s been designed to minimise water staining.

    Article number: 951001 

    Specification
      • Freestanding bath
      • Mineral composite (Dolomite)
      • Double ended
      • Weight: 92 kg
      • Volume: 280 l
      • Pre installed white waste
    Technical specification
    • Unique ref.951001
    • Product familyX Collection
    • Product groupWash Basin
    • TypeObject (single object)
    • Date of publishing2022-05-23
    • Edition number1
    • Height (mm)630
    • Width (mm)770
    • Depth (mm)1580
    Links
    Related
    • Material mainComposite
    • Material secondaryComposite
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)92
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 DescriptionBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit