Publish your products
J-Block Vent / Wide Mount Vent
J-Block Vent / Wide Mount Vent
J-Block Vent / Wide Mount Vent
J-Block Vent / Wide Mount Vent
J-Block Vent / Wide Mount Vent
J-Block Vent / Wide Mount Vent
J-Block Vent / Wide Mount Vent
J-Block Vent / Wide Mount Vent
J-Block Vent / Wide Mount Vent
J-Block Vent / Wide Mount Vent

    J-Block Vent / Wide Mount Vent

    Our most universal product, ideal for contractors and siding work, the J-Block / Wide Mount Vent can be used with the included J-Block flange OR without the flange as just a Wide Mount vent. The vent is installed over exhaust ducts like: clothes dryer, bathroom, stove or range hood.

    • Accommodates 1/2 to 1 inch thick siding.
    • Save money with increased airflow and decreased drafts
    • Keep out birds, insects, rodents, scorpions and more!
    • Magnetic outer door retention to prevent door flapping in gusty conditions
    • Safer than traditional vents with reduced lint-build-up
    • Installs in minutes, cleans in seconds
    • Reduced clothes drying time
    Specification
    • Features & Specs

      • Accommodates 1/2 to 1 inch thick siding
      • 4” diameter
      • 6 7/8” width X 7 1/2” height
      • 12 inch long duct tube
      • Exclusive Dual Door design
      • UV resistant plastic
      • Reduces clothes drying time
      • Lowers dryer fire hazards
      • Fully closed design that excludes birds, rodents and insects
      • Easy installation
      • Low maintenance
      • Meets US Building Codes
      • Made in the USA
      • 1 year manufacturer warranty
    Technical specification
    • Unique ref.j-block-vent-wide-mount-vent
    • Product familyVents
    • Product groupJ-Block Vent
    • TypeObject (single object)
    • Date of publishing2026-03-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • ETIM CodeEC001148
    • ETIM NameDuct mounted ventilator
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code08 95 00
    • CSI MasterFormat 2014 TitleVents

    Region availability

    North America
    Canada
    United States