We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Healthcare - Finger Guard Double Leaf

Unique ref.: FingerguardDoubleLeaf
Brand: Noberne Doors
Product family: Healthcare
Product group: Healthcare
Date of publishing: 2017-11-13
Edition number: 1
Type: Object (single object)
Download (1)
Health care doors have been specifically designed with recovery in mind, from the choice of door closers and finishes to special acoustic seals.

Download Revit content for the Healthcare Doorset containing all of the options avalible to fully customise the door system.

Options include:

- 10 Vision Panel Options
- 3 Vision Panel Frame Options
- 1 Tick Box to activate the Vision Panel
- 1 Acustic Seal Tick Box Option
- 3 Hinge Options
- 1 Internal Thumb Turn Handle Option
- 1 Internal Door Handle and Escutchion Option
- 3 Handle Options
- 1 Tick Box to activate External Handle
- 2 Handle Back Plate Options
- 3 Locket Options
- 1 HTM Fire Disk Tick Box Option
- 7 Fire Signage Options
- 3 Fire Rating Options
- 4 Door Stop Options
- 1 Tick Box Option to activate metal door frame (Swiftfit)
- 1 Tick Box Option to activate hardwood door frame
- 6 Door Closer Options


Material main: Wood
Material secondary: Vinyl
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
COBIe Type Category: Door
This product is available in:
Europe
  • United Kingdom

BIMobject SEEK Properties

Doors - Door sets

Name Value
Door Style Finger Guard Double Leaf
Door Type Double
Intended Function Interior
Maximum Door Height 3000 mm
Maximum Door Width 3000 mm
Shape Rectangular
Warranty 3 Years Materials & Workmanship

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Shape Rectangular

All BIM objects are real products from real manufacturers confirmed and approved