Publish your products
Mölndal bollard
Mölndal bollard
Mölndal bollard
Mölndal bollard
    Nola

    Mölndal bollard

    Mölndal is a simple, tubular steel bollard compatible with a wide range of styles. The bollard’s streamlined shape creates an efficient barrier without forming a conspicuous boundary that clashes with other styles. Mölndal is also available in a shorter, wider version filled with concrete, which can create a barrier that blocks vehicle access.

    Specification
    • Dimensions

      STANDARD VERSION

      Diameter: 13.3 cm
      Overall length: 150 cm
      Height above ground: 110 cm
      Depth below ground: 40 cm

      MÖLNDAL NO 2

      Diameter: 25 cm
      Overall length: 120 cm
      Height above ground: 80 cm
      Depth below ground: 30 cm

      INDIVIDUAL DIMENSIONS
      The steel in the standard Mölndal version is 2 mm thick
      The steel in the Mölndal 2 version is 3 mm thick
      The base for the attachable/detachable version measures 45 cm x 1 cm

      Product number

      Ö03-96-P Mölndal doorstop/shock absorber for attachable version
      Ö03-95M Mölndal bollard ground-mounted
      Ö03-95L Mölndal attachable/detachable key-locked ground fixtures included
      Ö03-95LU Mölndal bollard ground fixtures for attachable/detachable bollard
      Ö03-95LN Mölndal key for attachable/detachable bollard
      Ö03-96M Mölndal No 2 ground-mounted
      Ö03-96F Mölndal No 2 attachable
      Ö03-96P Mölndal No 2 collision protection, attachable
      Ö03-95F Mölndal 2 attachable

      Variants

      Available in two sizes and two heights, and can be ground-mounted or attached and detached.

      Materials

      Mölndal’s top plate is made in pressed hot-dip galvanised polyester powder-coated steel coloured in black RAL 9005. The base is made in steel. The base of the attachable version is made in hot-dip galvanised steel.

      Placement

      Mölndal’s top plate is made in pressed hot-dip galvanised polyester powder-coated steel coloured in black RAL 9005 and the base is made in steel. The base of the attachable version is made in hot-dip galvanised steel.

      Maintenance

      Scratches to the paint finish can be repainted using alkyd oil enamel.

      Character

      Mölndal creates an efficient barrier without forming a conspicuous boundary.

    Technical specification
    • Unique ref.molndal
    • Product familySecurity
    • Product groupBollards
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    • Height (mm)1100
    • Width (mm)133
    • Depth (mm)133
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    3.8 out of 5 stars 3.8 (66)
    4.3 out of 5 stars 4.3 (81)
    4.2 out of 5 stars 4.2 (32)
    3.6 out of 5 stars 3.6 (7)
    3.6 out of 5 stars 3.6 (18)
    4.6 out of 5 stars 4.6 (14)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit