Unique ref.: | NORDAN-BLB034 |
---|---|
Brand: | NorDan |
Product family: | NorDan |
Product group: | Bor |
Date of publishing: | 2019-11-04 |
Edition number: | 1 |
Type: | Object (single object) |
Outward opening entrance door.
Which door is yours?
The indiviual expression in combination with high quality, great sense of detail and robust construction are key aspects when we design our doors. Your door should match the house, be beautiful to behold and have a professional design – both when it comes to security and energy aspects. Our product range contains as much modern features as classical designs.
Our doors keeps in shape
Imagine coming home, unlocking the door and feeling calm and safe. You close a robust and secure entrance door behind you made with double steel plates and extra climate sealing. You know you have a unique door where advanced technology doesn´t interfere with elegant design. Our doors are weatherproof and keeps its shape.
For personal reasons
The entrance door is the gateway to your home, it welcomes you and is the first impression for your guests. It is therefor imporatant to choose a proper door! It should live up to all quality- and security requirements, and at NorDan you can choose from a wide range of entrance doors, all having a unique construction with double steel plates, guaranteeing shape stability and security. An additional bonus is the opportunity to get your door in your favourite color and with a variety of accessories. If you´re looking for a personal door with built-in security, NorDan is your option!
Dimensions
Frame dimension: 56 x 105 mm
Door leaf thickness: 69 mm
Module dimension, e.g. M10-21: 990 x 2088 mm
Opening width at 90˚, e.g M10: 825 mm
Standard Attributes
Product standard: EN-14351-1:2006 + A2:2016
Energy classification: EN-10077-2, U-value: 0,76 W/m2K
Sound reduction: EN-ISO-10140-2, Rw 31 dB (-4:-5)
Fire rating: EI30 optional
Air permeability: EN-12207, class 4+
Rain resistance: Class E900+
Burglar resistance: EN-1627, RC2 optional
Product url: | https://www.nordan.se/dorrar/ytterdorr/257-venus-834 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-in/nordan/product/nordan-blb034
Material main: | Wood |
---|---|
Material secondary: | Steel |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Doors - Door sets |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | JL20 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | PR-59-23 |
Uniclass 2.0 Description: | Doorsets |
Uniclass 2015 Code: | Pr_30_59_24 |
Uniclass 2015 Description: | Doorsets |
NBS Reference Code: | 59-23 |
NBS Reference Description: | Doorsets |
OmniClass Number: | 23-17 11 00 |
OmniClass Title: | Doors |
Name | Value |
---|---|
Frame Material | Wood |
BIMobject®