This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Bor Outward opening Venus 834 G

Unique ref.: NORDAN-BLB134
Brand: NorDan
Product family: NorDan
Product group: Bor
Date of publishing: 2019-11-04
Edition number: 1
Type: Object (single object)
Download (1)

Outward opening entrance door.

Which door is yours?
The indiviual expression in combination with high quality, great sense of detail and robust construction are key aspects when we design our doors. Your door should match the house, be beautiful to behold and have a professional design – both when it comes to security and energy aspects. Our product range contains as much modern features as classical designs.

Our doors keeps in shape
Imagine coming home, unlocking the door and feeling calm and safe. You close a robust and secure entrance door behind you made with double steel plates and extra climate sealing. You know you have a unique door where advanced technology doesn´t interfere with elegant design. Our doors are weatherproof and keeps its shape.

For personal reasons 
The entrance door is the gateway to your home, it welcomes you and is the first impression for your guests. It is therefor imporatant to choose a proper door! It should live up to all quality- and security requirements, and at NorDan you can choose from a wide range of entrance doors, all having a unique construction with double steel plates, guaranteeing shape stability and security. An additional bonus is the opportunity to get your door in your favourite color and with a variety of accessories. If you´re looking for a personal door with built-in security, NorDan is your option!

Dimensions

Frame dimension: 56 x 105 mm   
Door leaf thickness: 69 mm  
Module dimension, e.g. M10-21: 990 x 2088 mm  
Opening width at 90˚, e.g M10: 825 mm

Standard Attributes

Product standard: EN-14351-1:2006 + A2:2016  
Energy classification: EN-10077-2, U-value: 1,1 W/m2K 
Sound reduction: EN-ISO-10140-2, Rw 31 dB (-4:-5)  
Fire rating: EI30 optional 
Air permeability:
EN-12207, class 4+ 
Rain resistance: Class E900+ 
Burglar resistance: EN-1627, RC2 optional


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors

BIMobject SEEK Properties

Doors - Door sets

Name Value
Frame Material Wood

BIMobject®