Publish your products
RGBL Automatic Diverter Valve

RGBL Automatic Diverter Valve

Designed for quick changes between two streams and ideal for conveying dust particulate, our diverters meet EU’s machinery directive (98/37/EC) and as standard are manufactured in 2 and 3 mm painted mild steel.

Operation
• The damper should be connected to clean and dry compressed air
• Normal working pressure: 0.6 MPa (6 bar)
• Maximum pressure: 1.0 MPa (10 bar)
• Temp. range: 80° C (dry air 20° C)

Finish
• RAL5010 blue

ORDER EXAMPLE:
Diverter Y RGBL Automatic MS 2 and 3mm 150QF/FB 60Deg RAL 5010

Specification
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    125Mild Steel2 and 3mm33018,928210000856‍
    150Mild Steel2 and 3mm45522,428210000858‍
    160Mild Steel2 and 3mm45522,428210000859‍
    180Mild Steel2 and 3mm52522,428210000860‍
    200Mild Steel2 and 3mm52522,428210000861‍
    250Mild Steel2 and 3mm82030,58210000863‍
    300Mild Steel2 and 3mm90036,68210000864‍
    350Mild Steel2 and 3mm88043,928210000866‍
    400Mild Steel2 and 3mm93050,28210000867‍
    450Mild Steel2 and 3mm96551,28210000868‍
    500Mild Steel2 and 3mm104052,28210000869‍
Technical specification
  • Unique ref.en-fb-rgbl-automatic-diverter-valve
  • Product familyFB Ducting
  • Product groupDiverter Valves
  • TypeObject (single object)
  • Date of publishing2024-06-22
  • Edition number1
Related
  • Material mainMild Steel
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit