Publish your products
Ventilated Tray MKS Cable Systems

Ventilated Tray MKS Cable Systems

3.3 out of 5 stars3.3(7 reviews)




  • Perfect for heaver duty applications routing higher capacity cables. Factory formed fitting make installation easy. Ventilated tray allows for airflow and prevents over heating.


MKS Ventilated

OBO Bettermann’s solid style cable tray is available for both medium and heavy-duty applications.  A wide variety of fittings, covers and dividers are offered for each height and width combination.

FEATURES

  • Solid channel with mounting holes on either end for splice connections
  • Heavy duty 1.5mm [16 gauge] thick steel is available
  • Ventilated sides and bottom allow for improved air flow
  • Complete range of mounting accessories available including: wall brackets, splices, ceiling mounts, beam supports and floor mounts.
  • UL Listed

 

PRODUCT SPECIFICATIONS

  • 1mm-1.5mm [19-16 gauge] plate thickness
  • 60mm- 110mm  [2-4”] side heights
  • 50mm-600mm [2-24”] widths

Gauge and inch measurements are approximations only. 

Technical specification
  • Unique ref.ventilated-mks
  • Product familyCable Trays and Horizontal Racks
  • Product groupVentilated Cable Tray Systems
  • TypeObject (single object)
  • Date of publishing2014-01-29
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

North America
United States