Publish your products
King sofa semi-circle
Offecct
Archived

King sofa semi-circle

The sofa King is developed by Thomas Sandell. King creates an atmosphere of home environment rather than that of a restaurant, even though it was developed for Melker Andersson’s restaurant Kungskolmen in Stockholm. King has a sound absorbing quality which is an innovation – nothing like it exists on today’s market. Offecct is innovative and market leading in the field of designed acoustic wall panels, but integrating sound absorbing features into furniture is something completely new. Restaurants are sensitive to sound. King has a rather uncommon design for a restaurant environment, but the design is perfect for absorbing and reducing sound.
Technical specification
  • Unique ref.King_Sofa_Radius_180_
  • Product familySofa systems
  • Product groupKing
  • TypeObject (single object)
  • Date of publishing2014-10-01
  • Edition number2
  • Height (mm)700
  • Width (mm)2300
  • Depth (mm)1150
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit