Publish your products
Nemo sofa
Offecct
Archived

Nemo sofa

The Nemo sofa is designed by Eero Koivisto and Ola Rune.
Technical specification
  • Unique ref.Nemo_Sofa_
  • Product familySofas
  • Product groupNemo
  • TypeObject (single object)
  • Date of publishing2014-10-01
  • Edition number1
  • Height (mm)600
  • Width (mm)2270
  • Depth (mm)910
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit