Unique ref.: | Butler-Wall-Lamp |
---|---|
Brand: | Örsjö Belysning |
Product family: | Butler |
Product group: | wall |
Date of publishing: | 2018-12-17 |
Edition number: | 1 |
Type: | Object (single object) |
Design Joel Karlsson Electrical data Class II IP20 230V Description Two switches. Adjustable spot in black leather Connection 2.5 m cord with plug Light source 1x 7W LED E27 matt and LED 1,4W (spot)
Product url: | http://www.orsjo.com/product/butler-wall/?lang=en |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.orsjo.com/wp-content/uploads/2012/09/butler_wall_en.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-in/orsjo/product/butler-wall-lamp
Material main: | Metal |
---|---|
Material secondary: | |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Lighting - Wall Mounted |
---|---|
IFC classification: | Lamp |
UNSPSC name: | Lamps and lightbulbs |
UNSPSC code: | 391016 |
Uniclass 1.4 Code: | L7474 |
Uniclass 1.4 Description: | Lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Description: | Luminaires And Lamps |
Uniclass 2015 Code: | Pr_70_70_46 |
Uniclass 2015 Description: | Lamps |
NBS Reference Code: | 49 |
NBS Reference Description: | Luminaires And Lamps |
CSI MasterFormat 2014 Code: | 12 43 13 |
CSI MasterFormat 2014 Title: | Lamps |
OmniClass Number: | 23-35 45 15 |
OmniClass Title: | Lamps |
CSI UniFormat II Code: | D50 |
CSI UniFormat II Title: | ELECTRICAL |
BIMobject®