Publish your products
Sinfonia Privacy
Sinfonia Privacy

    Sinfonia Privacy

    Sinfonia Privacy ensures pleasant room acoustics from its medium sound absorption properties. It also has outstanding sound reduction performance to ensure privacy.

    Specification
    • Mineral tile Sinfonia Privacy

      Name: OWAcoustic mineral tile Sinfonia Privacy

      Collection: OWAlifetime collection

      Manufacturer: OWA

      Application: Ceiling system S 3, S 3 cliq, S 3a, S 3a cliq, S 15 cliq, S 15a cliq, S 15b


      Technical data:

      Mineral tile according to DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: Sinfonia Privacy, fleece-covered

      Colour: white finished

      Light reflection: approx. 87, white (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge:

      with Colour white 3, Square edge | 6, revealed edge 24 mm grid | 

      15, revealed edge 15 mm grid | 15b, revealed edge 15 mm grid


      Thickness: 15 mm nom.

      Sound absorption:

      Alpha w = 0,70

      NRC = 0,70

      Sound reduction: 

      Dn,f,w = 40dB

      CAC = 41 dB

      Humidity resistance: up to 95% RH

    Technical specification
    • Unique ref.SinfoniaPrivacy
    • Product familyMineral ceilings
    • Product groupExposed systems
    • TypeObject (single object)
    • Date of publishing2025-11-25
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile