Publish your products
Trapeze
Trapeze
Trapeze
Trapeze

    Trapeze

    Movement, dynamics, acoustics, light – that’s what Trapeze is all about. A tile that brings life to ceiling designs. Trapeze helps you create dynamic structures that have never been seen before, and create real eye-catchers with the Trapeze LED as well as the OWAlight.

    Specification
    • Mineral tile Trapeze

      Name: OWAcoustic mineral tile Tapeze

      Collection: OWAconsult collection

      Manufacturer: OWA

      Application: Ceiling system S 15b


      Technical data:

      Mineral tile according to DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: Trapeze 4, 2 and 1, fleece-covered

      Colour: white

      Light reflection: approx. 87, white (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge: 15b, revealed edge 15 mm grid 


      Thickness: 20 mm 

      Sound absorption:

      Alpha w = 0,85 

      NRC = 0,85

      Sound reduction: 

      Dn,f,w = 30 dB

      CAC = 30 dB

      Humidity resistance: up to 95% RH

    Technical specification
    • Unique ref.Trapeze
    • Product familyMineral ceilings
    • Product groupExposed systems
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile