Publish your products
Polysafe Stone fx PUR - safety vinyl flooring
Polysafe Stone fx PUR - safety vinyl flooring
Polysafe Stone fx PUR - safety vinyl flooring
Polysafe Stone fx PUR - safety vinyl flooring
Polysafe Stone fx PUR - safety vinyl flooring
Polysafe Stone fx PUR - safety vinyl flooring
    Polyflor

    Polysafe Stone fx PUR - safety vinyl flooring

    Polysafe Stone fx PUR is a heavy duty carborundum-free safety flooring, featuring 22 designs in a range of high clarity Stone and concrete effects. Fully HSE compliant achieving a sustainable slip resistance of 36+ RRL Pendulum (slider 96), R10 (DIN51130) on the Ramp Test. Conforms to EN 13845 and 50,000 cycles abrasion test, BRE Global A+ Rated Product (Certificate No: ENP 415). The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. Ideally suited for heavy traffic areas where there are risks of water spillage and other contaminants in commercial and residential areas. Polysafe Stone fx PUR is a distinctive collection developed to capture the beauty and authenticity of material surfaces with the built-in reassurance of sustainable wet slip resistance. This heavy-duty vinyl sheet safety flooring features 22 commercial floor designs with high clarity stone and concrete effects across a range of warm and cool hues. These carborundum-free safety particles ensure that Polysafe Stone fx offers full HSE compliance and sustainable wet slip resistance, achieving 36+ on the pendulum wet tests (slider 96), R10 (DIN51130) on the Ramp Test. Polysafe Stone fx features the exclusive Polysafe PUR reinforcement for optimum appearance retention & superior cleaning benefits.Ideal for commercial, residential and educational areas at front or back of house.
    Specification
    • • Overall Length: 20000 mm • Overall Width: 2000 mm • Overall Wear Layer: 0.7 mm • Overall Height: 2 mm • Gross Weight : 2780 g/m2 • Shipping Weight • Access Clearance Top • Access Clearance Bottom • Access Clearance Left • Access Clearance Right • Access Clearance Front • Access Clearance Rear • Material : PVC • Colour Options : Light, medium, dark wood grains • RBG Codes • Features : Particle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets • Material Description • Finish: Cross-linked polyurethane reinforcement- life time polish free • Material Texture • Electrical Behaviour: ≤2kV • Castor Chair : Suitable • Slip Resistance Value: EN 13845 ESf • Slip Resistance Value: DIN 51130_ R10 • SRV Pendulum Test: >36 (wet test) - 4S Rubber/Slider 96 • Surface Roughness: To BS 1134, 20μm • Residual Indentation: <0.1mm> • Chemical Resistance: Good resistance to dilute acids and alkalis • Bacterial resistance: ISO 846 PART C, does not favour growth
    Technical specification
    • Unique ref.Polysafe-Stone-fx-PUR
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2021-01-13
    • Edition number1
    • Height (mm)2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl