Publish your products
Mitigeur Evier OkyrIS - D0580AA / Porcher
Mitigeur Evier OkyrIS - D0580AA / Porcher
    Porcher

    Mitigeur Evier OkyrIS - D0580AA / Porcher

    Mitigeur Evier OkyrIS - D0580AA / Porcher
    Technical specification
    • Unique ref.D0580
    • Product familyOKYRIS
    • Product groupKitchen Mixer
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)295
    • Width (mm)103
    • Depth (mm)237
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.56
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit