Publish your products
NOE - "Ready-to-install" WC pack with flap
NOE - "Ready-to-install" WC pack with flap
    Porcher

    NOE - "Ready-to-install" WC pack with flap

    "Ready-to-install" WC pack with flap - Overall size: 63 x 36 cm Weight: 23,5 kg
    Specification
    • NOE - "Ready-to-install" WC pack with flap
    Technical specification
    • Unique ref.P0056
    • Product familyNOE
    • Product groupToilet Cisterns
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)765
    • Width (mm)365
    • Depth (mm)635
    Links
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 DescriptionWC cisterns
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit