Publish your products
Extruded Aluminum Sight Screen - 4" Deep - Vertical V-Blade - VV-400
Pottorff

Extruded Aluminum Sight Screen - 4" Deep - Vertical V-Blade - VV-400

Extruded Aluminum Sight Screen
4" Deep - Vertical V-Blade

The VV-400 equipment screen incorporates a vertical sight proof blade for total concealment. The VV-400 is available in a wide array of finishes including custom color matching.

Specification
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 2" x 1-1/2" x 0.081" thick (51 x 38 x 2) angle.

    Blades: 0.081" (2) vertical V-style.

    Mullion: Visible.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section: 72" x 144" (1829 x 3658) or 144" x 72" (3658 x 1829)
    Multiple Section: Unlimited


    Ratings

    Free Area: 6.2 ft2 (0.58 m2)

Technical specification
  • Unique ref.Extruded-Aluminum-Sight-Screen-4-Deep-Vertical-V-Blade-VV-400
  • Product familyArchitectural Products
  • Product groupEquipment Screens
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • Uniclass 2015 CodeSs_25_50_45_45
  • Uniclass 2015 DescriptionLouvre screen systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit