Publish your products
Industrial Smoke Damper - Aluminum Airfoil Blade - UL Class 1 - SD-93
Pottorff

Industrial Smoke Damper - Aluminum Airfoil Blade - UL Class 1 - SD-93

UL Class 1 - Smoke Damper
Aluminum Airfoil Blade

The SD-93 smoke damper employs aluminum airfoil blades for point-of-origin control of smoke in static and dynamic smoke management systems. The SD-93 is qualified to 3,000 ft/min (15.3 m/s) and 4 in. wg. (1.0 kPa) and may be installed in, or adjacent to vertical walls or partitions, or horizontally in, or adjacent to floors or assemblies.

Specification
  • Standard Construction

    Frame: 8" x 2" x 12 ga. (203 x 51 x 2.8) galvanized steel channel.

    Blades: 7-5/8" (194) dual-wall extruded aluminum airfoil.

    Axles: 3/4" (19) diameter plated steel.

    Linkage: 3/16" x 3/4" (5 x 19) tied bars and 3/8" (10) pivot pins concealed in frame.

    Bearings: Oil impregnated, sinteres stainless steel sleeve pressed into frame.

    Blade Seal: Silicone, mechanically locked into blade.

    Jamb Seal: Flexible metal jamb seals.

    Actuator: 120 VAC, power-open, spring-close, external mount.

    Minimum Size: 12" x 10" (305 x 254)

    Maximum Size:
    Single Section: 36" x 48" (914 x 1219)
    Multiple Sections: 72" x 100" (1829 x 2540)


    Ratings

    UL 555 Fire Resistance Rating:
    1 [8 cfm/sq.ft. @ 4 in. wg.]
    [(0.04 m3/s/m2 @ 1.0 kPa)]

    Maximum Dynamic Closure Velocity: 3,000 fpm (15.3 m/s)

    Maximum UL555S Rated Pressure: 4 in. wg. (1.0 kPa)

    Maximum Temperature: 250oF (121oC)

Technical specification
  • Unique ref.Industrial-Smoke-Damper-Aluminum-Airfoil-Blade-UL-Class-1-SD-93
  • Product familyHVAC
  • Product groupFire-Smoke Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24_80
  • Uniclass 2015 DescriptionSmoke dampers
  • CSI MasterFormat 2014 Code23 33 13.19
  • CSI MasterFormat 2014 TitleSmoke-Control Dampers
  • OmniClass Number23-33 29 25
  • OmniClass TitleSmoke Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit