Publish your products
Penthouse - 6" Deep - 35 Degree Drainable Chevron Blade - Extruded Aluminum - ECD-635-PH
Pottorff

Penthouse - 6" Deep - 35 Degree Drainable Chevron Blade - Extruded Aluminum - ECD-635-PH

Extruded Aluminum Penthouse
6" Deep - 35 Degree Drainable Chevron Blade

The ECD-635-PH extruded aluminum penthouse is designed for intake and exhaust applications and includes wind-driven rain resistant louvers to minimize water penetration. The ECD-635-PH can serve as gravity ventilator, fan discharge cap. fresh air intake cap, sight shield, or pressure relief ventilator.

Specification
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 6" deep x 0.081" thick (152 x 2) channel.

    Blades: 35o x 0.081" (2) chevron style.

    Corner: Boxed

    Roof: 0.081" (2) thick formed aluminum with anti-condensate roof under coating.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible

    Minimum Size: 12" x 12" (305 x 305), 12" (305) high

    Maximum Size:
    Factory assembled: 48" x 48" (1219 x 1219)
    Field erected: 96" x 120" (2438 x 3048)
    Maximum height: 48" (1219)

    Design Load: 25 psf

Technical specification
  • Unique ref.Penthouse-6-Deep-35-Degree-Drainable-Chevron-Blade-Extruded-Aluminum-ECD-635-PH
  • Product familyHVAC
  • Product groupLouvers and Penthouses
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • Uniclass 2015 CodeEF_65_40
  • Uniclass 2015 DescriptionVentilation
  • CSI MasterFormat 2014 Code23 37 23.16
  • CSI MasterFormat 2014 TitleHVAC Gravity Louvered-Penthouse Ventilators
  • OmniClass Number23-33 49 27
  • OmniClass TitleVentilators

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit