Publish your products
United States
English (India)
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/b6567b21-2aee-4ff8-ab40-970596548420
Home
Categories
Fire Products
Protection
105432 Avluftare trycksatt DN80 stigarledning kompl
Unavailable in United States
Presto AB
Follow
105432 Avluftare trycksatt DN80 stigarledning kompl
Download
Technical specification
Technical specification
Unique ref.
avluftare-trycksatt-stigarledning-kompl-105432
Product family
Wet Riser
Product group
Air Release valve
Type
Object (single object)
Date of publishing
2022-05-23
Edition number
1
Height (mm)
185
Width (mm)
155
Depth (mm)
112
Related
Related
Material main
Metal
Material secondary
Brass
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
2.75
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Object
ETIM Code
EG000056
ETIM Name
Fire protection systems
Uniclass 2015 Code
Ss_55_30_96
Uniclass 2015 Description
Water fire extinguishing systems
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
72
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Kidde Commercial
Double Action Fire Alarm Pull Station, GSA-M278
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download