Publish your products
570 Washbasin Tap Mixer floor fixing

570 Washbasin Tap Mixer floor fixing

Push pedal single water washbasin for Presto 570. Model: 23970.
Specification
  • *Chromed brass body and stainless steel plate. *Inlet and outlet gaskets and bolts for mounting on Ø 10 x 12 mm tube. *Flow rate: 10 l/min to 3 bar. *Automatic closing: 4 ± 2 s. *Flow rate: 6 l/minuto. *Push pedal opening. *Interchangeable head comprising the whole mechanism of the tap *Interior parts in materials resistant to corrosion and lime deposits. *Gross weight: 1,940 Kg. *Supplied with 1/2 flexible hose, non-return valves and filter gaskets.
Technical specification
  • Unique ref.23970
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)67
  • Width (mm)90
  • Depth (mm)295
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit