We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Sliding door Active B

Unique ref.: Sliding_door_Active_B
Brand: Profin
Product family: Active
Product group: Glass sliding doors
Width (mm): 5990
Height (mm): 2990
Depth (mm): 210
Date of publishing: 2019-10-01
Edition number: 1
Type: Object (single object)
Download (2)
The glass sliding doors in our Active range feature a combination of sliding panes and fixed panes fitted directly to the casing. This solution provides uninterrupted, panoramic views. All light coming from the outside passes through the doors and into the room.

The design allows for very large radii, up to 2.5 metres, and accessible openings of up to 5 metres in width can be achieved with the M-model door.

The immaculately finished frames and casing are made of high-quality wood and will suit even the most stylistically challenging environments.

The Active range’s glass sliding doors offer the best thermal insulation and soundproofing characteristics available, and they have a U value of 0.73 W/(M2·K) in tests.


Material main: Wood
Material secondary: Glass
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 50

BIMobject Category: Doors - Sliding
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows
This product is available in:
Europe
  • Finland

BIMobject SEEK Properties

Doors - Sliding

Name Value
Material Wood

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Wood

BIMobject®