Publish your products
Fire Resistant Cavity/Smoke Barrier
Fire Resistant Cavity/Smoke Barrier
    Promat

    Fire Resistant Cavity/Smoke Barrier

    The purpose of a cavity and smoke barriers is to prevent the spread of smoke and flame from penetrating and/or moving within a concealed space in a fire compartment. Documents supporting the regulations provide guidance on where such barriers should be located within hidden voids in a building and they usually give examples of deemed-to-satisfy barriers for voids in or above stud walls or partitions.

    If a barrier in a concealed space coincides with a compartment wall or floor it will normally be required to provide the same fire performance as the wall or floor. If the barrier is located between such compartment walls or floors however, the barrier is defined as a “cavity barrier” and will normally only be required to provide 30 minute integrity and 15 minute insulation (depending on local building regulations).

    A parapet is a low standing wall above a roof, on top of either an external wall or a fire separating wall. A parapet wall is supposed to prevent fire venting through the roof on one property and crossing over the separating wall down into any adjacent property.

    A spandrel panel is used generally as part of curtain walling systems. The spandrel panel generally protects vertically up from the top of a floor slab, or down from the underside of a floor slab. Spandrel panels are supposed to deflect fire and prevent spread of flames via the ends of floor slabs. A spandrel wall is designed to form a separator at any part of a window or an opening in an external wall above another opening in the storey below. The vertical construction projects no further than 450mm outside the lower opening.

    Parapet and spandrel walls should normally be approved in accordance with the criteria of BS 476: Part 22: 1987, which is required to satisfy a minimum fire resistance of 60/60/60 (for exceptions please check with local building regulations guidance documents or, if relevant, insurance codes).

    Technical specification
    • Unique ref.cavity_barrier
    • Product familyFire Products
    • Product groupCavity and Smoke Barriers
    • TypeAssembly (multiple objects)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    Related
    • Material mainCalcium silicate
    • Designed inHong Kong
    • Manufactured inHong Kong
    Classification
    • BIMobject CategoryFire Products - Protection
    • IFC classificationObject
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619

    Region availability

    Asia Oceania
    Armenia
    American Samoa
    Azerbaijan
    Australia
    Bangladesh
    Cook Islands
    Bhutan
    Federated States of Micronesia
    British Indian Ocean Territory
    Fiji
    Brunei
    French Polynesia
    Cambodia
    Guam
    China
    Kiribati
    Christmas Island
    Marshall Islands
    Cocos (Keeling) Islands
    Nauru
    Georgia
    New Caledonia
    Hong Kong
    New Zealand
    India
    Niue
    Indonesia
    Norfolk Island
    Japan
    Northern Mariana Islands
    Kazakhstan
    Palau
    Kyrgyzstan
    Papua New Guinea
    Laos
    Pitcairn Islands
    Macau
    Samoa
    Malaysia
    Solomon Islands
    Maldives
    Timor-Leste
    Mongolia
    Tokelau
    Myanmar (Burma)
    Tonga
    Nepal
    Tuvalu
    North Korea
    United States Minor Outlying Islands
    Pakistan
    Vanuatu
    Philippines
    Wallis and Futuna
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit