Publish your products
PROMATECT-L500
PROMATECT-L500
PROMATECT-L500
    Promat

    PROMATECT-L500

    4.8 out of 5 stars4.8(5 reviews)

    PROMATECT-L500 independent ventilation duct

    All vertical and horizontal ventilation ducts made with our PROMATECT®-L500 non-combustible calcium silicate panels offer optimisation of installation, space and fire resistance.

    Specification
    • Standard   <1.25 x 1.00 m v2_220705
      Dimension <2.30 x 0.85 m  v1_230301

      Proofs
      EI30 No. 30049
      EI60 No. 30050
      EI90 No. 30133

      Merkmale

      • Thin, space-saving system
      • no bracing up to 1.25 x 1.00 m
      • Custom sizes up to 2.30 x 0.85 m
      • large, ready-to-install inspection opening
      • one-, two- and three-sided possible on request
      • ventilation VKF approved

      Promat-Material
      • PROMATECT®-L500 fire protection board
      • Promat® adhesive K84

    Technical specification
    • Unique ref.promatect-l500
    • Product familyDucts
    • Product groupPromat Switzerland
    • TypeAssembly (multiple objects)
    • Date of publishing2022-06-27
    • Edition number1
    • Height (mm)850
    • Width (mm)2300
    Related
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryHVAC - Ductwork

    Region availability

    Europe
    Switzerland