Publish your products
Reggane 3010 Intégré Radiator
Finimetal

Reggane 3010 Intégré Radiator

4.9 out of 5 stars4.9(7 reviews)
The 50 mm bottom right or left connection of the REGGANE 3010 Intégré steel panel radiator is ideal for renovation projects. It also takes advantage of the 10 bar service pressure granted with the new Generation 3010. The radiator has a top grille and side cheeks attached by clips marked FINIMETAL.
Specification
  • Steel panel radiator. Works on the central heating system and all heating system hot water. No: 40 mm Height: 300,400,500,600,750,900 mm Length: 400 to 3000 mm Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard Color: Health White Ral 9016 Type 11 and 33 fasteners: equipped with stirrups and delivered with consoles Type 21 and 22 fasteners: devoid of stirrups and comes with consoles - reversible radiator Connection: 4 orifices - 15/21 female flat litter Comes complete with consoles, cap and drain cap
Technical specification
  • Unique ref.reggane-3010-integre
  • Product familyRadiators
  • Product groupPanel
  • TypeObject (single object)
  • Date of publishing2019-06-27
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryEpoxy
  • Manufactured inHungary
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameHeating equipment and parts and accessories
  • UNSPSC code401018
  • Uniclass 2015 CodePr_70_60
  • Uniclass 2015 DescriptionSpace heating and cooling products
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 15 00
  • OmniClass TitleHVAC Heating Units
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

Europe
France