Publish your products
Teolys Radiator
Teolys Radiator
Teolys Radiator
Teolys Radiator
Teolys Radiator
Teolys Radiator
    Finimetal

    Teolys Radiator

    3.4 out of 5 stars3.4(18 reviews)
    Its classic, retro-styled look and the elegant design of its D-shaped profile tubes allow it to assert itself and dress up interiors, whether they are very contemporary or traditional. The Téolys column radiator is fully laser welded: the invisible welding fittings not only improve the undeniable aesthetics of Teolys but eliminate the risk of particles damaging thermostatic valves and pumps. Range stored, available in a reduced time, this model is also declined to infinity.
    Specification
    • Decorative column radiator, totally laser- welded. Téolys- profiled cross section of the external columns for the maximized heat output Operates on the central heating circuit Material: high quality steel profiles Colour: RAL 9016, other RAL colours available with surcharge Connections: 4 x G 1/2".When ordering, please provide the information on the connection variant, conforming to the relevant option Max. operating pressure: 10 bar Brackets: accessories, plug and air vent included with brackets Standards: CE - NF
    Technical specification
    • Unique ref.teolys
    • Product familyRadiators
    • Product groupDesign
    • TypeObject (single object)
    • Date of publishing2018-11-27
    • Edition number2
    Related
    • Material mainSteel
    • Material secondaryEpoxy
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit