Publish your products
Rada SP W190 Wall Mounted Basin Spout-Long
RADA

Rada SP W190 Wall Mounted Basin Spout-Long

1/2" wall mounted basin spout with 190mm throw supplied complete with 5 l/min flow regulator (optional flow straightener also supplied). Wall and deck mounted spouts with polished chrome finish and fitted with 5 litres/minute flow regulator.
Specification
  • Product Reference

    Rada SP WD100 (1.1503.726)

    Rada SP WD110 (1.1503.727)

    Rada SP W150 (1.1503.729)

    Rada SP W190 (1.1503.730)

    Rada SP W150X (1.1503.731)

    Options

    Flow straightener

    Standard product features

    Rada ½" basin spouts are available in a number of variations:

    • SP WD100 Deck mounted basin spout-Low: A deck mounted basin spout with 100 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP WD110 Deck mounted basin spout: A deck mounted basin spout with 110 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP WHD110 Deck mounted basin spout-High: A high neck deck mounted basin spout with 105 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP W150 Wall mounted basin spout: A wall mounted basin spout with 150 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP W190 Wall mounted basin spout-Long: A wall mounted basin spout with 190 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP W150X Wall mounted spout: A wall mounted basin spout with 150 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    Materials:

    Body: Chrome plated brass.

    Accessories:

    ½" BSP to NPT adaptor for wall mounted spouts.

    Product Options

    Flow straightener.

Technical specification
  • Unique ref.Rada-SP-W190-Wall-Mounted-Basin-Spout-Long
  • Product familySanitary
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_99
  • Uniclass 2015 DescriptionWashbasin thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit