Publish your products
RAK-METROPOLITAN - Wall Hung - Water Closet
Archived

RAK-METROPOLITAN - Wall Hung - Water Closet

Rak-Metropolitan bathroom suite has a uniquely designed shape giving a touch of finesse to the Metropolitan bathroom. Rak-Metropolitan is available in close coupled, back to wall or wall hung formats and a choice of 7 colours.

Technical specification
  • Unique ref.RAK-METROPOLITAN-WATER-CLOSET-RIMLESS-WALL-HUNG-52CM-MP13AWHA
  • Product familyMETROPOLITAN
  • Product groupToilets
  • TypeObject (single object)
  • Date of publishing2019-03-08
  • Edition number1
  • Height (mm)340
  • Width (mm)337
  • Depth (mm)525
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
  • Weight Net (Kg)28.6
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets