MapR 509 KS MIFMapR 509 KS MIFMapR 509 KS MIF
View previous images
View next images

MapR 509 KS MIF

Smart alarm keypad for easy alarm handling.

Operate the alarm smoothly with our new alarm keypad MapR 509, which also works as a card reader.

• Our most flexible alarm keypad
• Alarm keypad and card reader in one
• Alarm class 4
• Support for Desfire EV2

Our flexible alarm keypad with easy control and management of alarm areas with disarming, resetting and acknowledgment. Choose which security level to use with the alarm – either card/tag, PIN code, or both card/tag and PIN code for the highest security level. You can of course adjust the access level and what times different people should have access.

The use of graphic symbols allows users to operate the alarm smoothly and safely. MapR 509 also works as a card reader with the same functions as our popular Reader-509. MapR 509 connects to the local bus, or to the terminal bus via converter TB485.

MapR 509 MIF supports Mifare Classic and Mifare Desfire EV2 reading technologies.

MapR 509 MIF in R-CARD MEGA is certified according to SSF 1014 Alarm class 4.

Technical specification
  • Unique ref.20140270
  • Collection setControl panel
  • CollectionOnline
  • TypeObject (single object)
  • Date of publishing2021-02-11
  • Edition number1
  • Width (mm)186.4
  • Width (mm)71.3
  • Depth (mm)21.4
Related
  • Material mainPC/ABS
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)0.2
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationObject

Region availability

Europe
Sweden
Finland
Norway