The 602 Bump Out window with no service drawer is the perfect choice for operators looking for an insulated or hurricane-rated bump out style window.
The single panel slider is set on a frame that “bumps out” from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging, along with light and a view of oncoming traffic.
Simply choose the appropriate glass and drawer for your project.
Glazing Options
INSULATED Dual pane 3/4” clear insulated tempered glass.
ENERGY SAVER Dual pane ¾” insulated low-e tempered (Solarban 70XL) glass maximizes energy-efficiency and staff comfort.
HURRICANE IMPACT ¾” Smash & Grab Impact Resistant 7-layer laminate/glass.
SECURITY Choose Smash & Grab or Level 1 Bullet Resistant Lexan
Anodized aluminum extrusions and stainless steel combine to give you an attractive window that not only enhances building exteriors, it will not rust, pit or weather. Track free interior stainless steel shelf provides for a contaminant free surface. Self-latches every time it closes so it cannot be pushed open from the outside. Also includes a thumb-turn lock and night locking bar.
Single panel slider is built on a bump out frame. Window extends approximately 12.5” from building when installed, creating architectural interest and an interior staging shelf.
APPLICATIONS
Region availability
| North America | Asia |
|---|---|
Anguilla | Saudi Arabia |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |